??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-402-007-004-00-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS M-402-007-004-00-S115
VERF
Availability
Available
BC
Order code
BIS00RU
TC
Artikelbezeichnung
BIS M-402-007-004-00-S115
PX
Product view
46495_00
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.470 kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 25 x 10 x 50 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, 0.50 m, PU, Housing material = ABS, GF16, Interface aluminum, Interface = RS232, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, FCC, IC (Radio), WEEE, MIC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.